IESNA:LM-63-2002
[TEST]P1390574
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-935-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6801.9
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
25.1 33.5 35.6 37.7 39.8 43.9 48.1 52.3 56.5 62.8 71.1 83.7 106.7 131.8 133.9 131.8 133.9 148.5 205.0 336.9 458.2 531.4 539.8 514.7 
504.2 366.1 297.1 255.3 232.2 209.2 186.2 156.9 100.4 46.0 18.8 2.1 0.0 0.0 
25.1 33.5 35.6 39.8 41.8 48.1 52.3 60.7 67.0 79.5 108.8 165.3 249.0 297.1 332.7 380.8 458.2 625.6 1025.2 1696.8 2475.1 2653.0 
2383.1 2000.2 1893.5 1521.1 1108.9 786.7 541.9 385.0 274.1 207.1 98.3 52.3 18.8 2.1 0.0 0.0 
25.1 33.5 35.6 39.8 46.0 52.3 60.7 79.5 121.4 265.7 504.2 801.3 1069.1 1366.2 1659.1 1975.1 2355.9 3130.0 4916.8 7059.2 
8249.7 8425.5 8103.3 7779.0 7672.3 7421.2 6950.4 5948.2 4178.2 2366.3 1140.3 437.3 136.0 69.0 23.0 2.1 0.0 0.0 
25.1 31.4 33.5 39.8 48.1 56.5 73.2 110.9 272.0 755.3 1328.6 1885.1 2475.1 2899.8 3368.5 3818.3 4665.7 6582.2 9048.9 
11314.8 12053.4 12268.9 12321.2 12589.0 12674.8 12756.4 11739.6 9270.7 7004.8 4868.6 3318.3 964.5 269.9 77.4 16.7 2.1 0.0 
0.0 
25.1 29.3 33.5 39.8 48.1 58.6 79.5 154.8 470.8 1224.0 2125.7 2843.4 3412.4 3969.0 4649.0 5402.2 6766.3 9551.1 13442.7 
15415.6 16074.7 16204.4 16729.6 17292.4 17327.9 16712.8 14549.4 11704.0 9057.3 7373.1 4835.2 1498.0 493.8 104.6 20.9 2.1 0.0 
0.0 
25.1 27.2 31.4 37.7 48.1 58.6 85.8 167.4 613.0 1550.4 2546.3 3199.0 3763.9 4454.4 5220.1 6163.7 7891.9 11157.9 15212.7 
17154.3 17993.3 18461.9 19328.1 19752.9 19702.6 18692.1 16078.9 12804.5 10760.4 8779.0 5339.4 2094.3 667.4 102.5 20.9 0.0 
0.0 0.0 
25.1 25.1 29.3 35.6 46.0 56.5 77.4 154.8 529.3 1322.3 2159.2 2858.0 3374.8 3876.9 4529.7 5310.1 6607.3 9287.5 13101.6 
15170.8 15721.1 15840.4 16269.3 16704.5 16750.5 16024.5 13886.2 11279.3 8908.8 7170.1 4755.7 1558.7 673.7 140.2 18.8 0.0 0.0 
0.0 
25.1 25.1 29.3 35.6 43.9 54.4 69.0 113.0 313.8 772.0 1387.2 1962.5 2489.8 2864.3 3245.1 3678.2 4366.5 6190.9 8942.2 
11111.9 11823.3 11971.8 12026.2 12227.1 12321.2 12331.7 11204.0 9023.8 6749.6 4910.5 3324.6 1069.1 410.1 102.5 14.6 0.0 0.0 
0.0 
25.1 25.1 29.3 33.5 39.8 48.1 56.5 73.2 119.3 295.0 552.4 855.7 1129.8 1376.7 1657.1 1956.2 2295.2 3090.2 4791.2 7138.7 
8276.9 8417.1 8032.1 7678.5 7567.6 7205.7 6659.6 5423.1 3912.5 2358.0 1207.2 489.6 163.2 77.4 23.0 0.0 0.0 0.0 
25.1 23.0 27.2 31.4 35.6 39.8 48.1 52.3 60.7 77.4 113.0 182.0 257.3 299.2 338.9 401.7 493.8 640.2 981.3 1780.5 2613.2 2774.3 
2399.8 1966.7 1885.1 1426.9 1035.7 688.3 462.4 351.5 284.5 226.0 121.4 56.5 16.7 0.0 0.0 0.0 
25.1 23.0 25.1 29.3 33.5 37.7 41.8 46.0 50.2 56.5 64.9 79.5 106.7 131.8 131.8 129.7 136.0 148.5 186.2 336.9 527.2 573.3 516.8 451.9 
437.3 328.5 267.8 236.4 219.7 211.3 196.7 175.7 127.6 50.2 14.6 0.0 0.0 0.0 
25.1 23.0 25.1 27.2 31.4 35.6 37.7 41.8 41.8 46.0 50.2 56.5 60.7 73.2 77.4 75.3 67.0 64.9 67.0 69.0 71.1 79.5 92.1 102.5 102.5 119.3 
131.8 140.2 146.5 144.4 142.3 125.5 106.7 60.7 14.6 0.0 0.0 0.0 
25.1 20.9 23.0 25.1 27.2 29.3 31.4 31.4 31.4 33.5 33.5 35.6 37.7 37.7 37.7 39.8 39.8 41.8 39.8 37.7 37.7 37.7 37.7 37.7 39.8 46.0 
52.3 54.4 56.5 60.7 71.1 81.6 79.5 62.8 23.0 0.0 0.0 0.0 
25.1 20.9 20.9 23.0 23.0 23.0 25.1 25.1 25.1 25.1 25.1 27.2 25.1 25.1 25.1 25.1 25.1 25.1 27.2 27.2 29.3 29.3 29.3 31.4 31.4 35.6 
41.8 46.0 48.1 48.1 43.9 37.7 35.6 29.3 16.7 0.0 0.0 0.0 
25.1 18.8 18.8 18.8 18.8 20.9 18.8 18.8 18.8 18.8 18.8 18.8 18.8 18.8 16.7 16.7 16.7 16.7 16.7 14.6 16.7 18.8 23.0 25.1 25.1 27.2 25.1 20.9 18.8 14.6 12.6 10.5 6.3 2.1 0.0 
0.0 0.0 0.0 
25.1 18.8 16.7 16.7 16.7 16.7 16.7 14.6 14.6 14.6 12.6 12.6 10.5 10.5 8.4 8.4 6.3 8.4 10.5 12.6 10.5 6.3 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 18.8 16.7 16.7 14.6 14.6 14.6 12.6 12.6 10.5 8.4 6.3 4.2 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 16.7 14.6 14.6 12.6 12.6 12.6 10.5 10.5 6.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 16.7 14.6 12.6 10.5 10.5 8.4 8.4 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 16.7 12.6 10.5 8.4 8.4 6.3 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 14.6 12.6 10.5 8.4 8.4 6.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 14.6 12.6 10.5 8.4 6.3 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 14.6 12.6 8.4 6.3 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 14.6 10.5 8.4 6.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 14.6 10.5 8.4 6.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 14.6 10.5 8.4 6.3 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 16.7 12.6 10.5 6.3 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 18.8 14.6 12.6 10.5 6.3 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 23.0 18.8 16.7 14.6 12.6 10.5 6.3 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.1 27.2 25.1 23.0 20.9 18.8 16.7 14.6 12.6 8.4 6.3 4.2 4.2 2.1 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
25.1 29.3 27.2 25.1 23.0 20.9 20.9 18.8 14.6 12.6 8.4 8.4 6.3 6.3 4.2 4.2 4.2 2.1 2.1 2.1 2.1 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 2.1 0.0 
0.0 0.0 
25.1 31.4 29.3 27.2 25.1 25.1 23.0 20.9 18.8 14.6 12.6 10.5 8.4 8.4 6.3 6.3 6.3 4.2 4.2 4.2 4.2 4.2 4.2 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1 4.2 4.2 
2.1 2.1 0.0 
25.1 33.5 31.4 29.3 29.3 27.2 27.2 27.2 23.0 20.9 16.7 14.6 14.6 12.6 10.5 10.5 8.4 8.4 8.4 8.4 8.4 6.3 6.3 6.3 4.2 4.2 4.2 4.2 4.2 4.2 4.2 6.3 6.3 6.3 
6.3 6.3 6.3 0.0 
25.1 33.5 31.4 31.4 31.4 29.3 29.3 29.3 27.2 25.1 23.0 18.8 16.7 16.7 14.6 14.6 12.6 12.6 12.6 12.6 10.5 8.4 8.4 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 
6.3 6.3 6.3 0.0 
25.1 31.4 29.3 29.3 29.3 29.3 29.3 29.3 29.3 25.1 23.0 20.9 20.9 18.8 18.8 16.7 16.7 16.7 16.7 14.6 14.6 12.6 10.5 8.4 8.4 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 
6.3 6.3 6.3 6.3 0.0 
25.1 31.4 29.3 29.3 27.2 27.2 27.2 25.1 25.1 25.1 23.0 23.0 23.0 20.9 20.9 20.9 20.9 20.9 23.0 25.1 23.0 18.8 16.7 14.6 14.6 12.6 12.6 10.5 10.5 
12.6 10.5 8.4 6.3 6.3 4.2 4.2 4.2 0.0 
25.1 29.3 29.3 27.2 27.2 27.2 27.2 27.2 25.1 25.1 25.1 25.1 25.1 25.1 25.1 27.2 27.2 27.2 27.2 27.2 27.2 29.3 33.5 37.7 39.8 39.8 
35.6 31.4 29.3 25.1 23.0 20.9 18.8 12.6 8.4 4.2 2.1 0.0 
25.1 31.4 29.3 29.3 29.3 29.3 31.4 29.3 29.3 29.3 31.4 31.4 31.4 31.4 31.4 33.5 33.5 35.6 35.6 37.7 37.7 39.8 39.8 41.8 41.8 46.0 
52.3 56.5 56.5 54.4 52.3 48.1 46.0 39.8 25.1 4.2 2.1 0.0 
25.1 31.4 33.5 33.5 33.5 35.6 35.6 37.7 37.7 37.7 39.8 41.8 41.8 41.8 43.9 46.0 48.1 50.2 48.1 46.0 43.9 46.0 46.0 48.1 50.2 58.6 
64.9 67.0 71.1 75.3 85.8 96.2 92.1 75.3 27.2 4.2 0.0 0.0 
25.1 33.5 35.6 35.6 37.7 41.8 43.9 46.0 48.1 52.3 56.5 60.7 67.0 77.4 83.7 79.5 75.3 73.2 73.2 77.4 79.5 87.9 110.9 117.2 119.3 131.8 
140.2 144.4 146.5 140.2 133.9 121.4 100.4 54.4 20.9 2.1 0.0 0.0 
25.1 33.5 35.6 37.7 39.8 43.9 48.1 52.3 56.5 62.8 71.1 83.7 106.7 131.8 133.9 131.8 133.9 148.5 205.0 336.9 458.2 531.4 539.8 514.7 
504.2 366.1 297.1 255.3 232.2 209.2 186.2 156.9 100.4 46.0 18.8 2.1 0.0 0.0 
